IESNA:LM-63-2002
[TEST]P1434439
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6A-927-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 6xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (156) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.42A 170.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16008.5
TILT=NONE
156 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2437.9 2538.6 2610.5 2606.9 2549.4 2470.3 2279.7 2117.9 2132.3 2243.8 2448.7 2700.4 3013.3 3383.6 3937.4 4484.0 4922.6 5400.9 
5940.2 6386.1 6411.3 6253.1 5828.8 5073.7 3793.6 2793.9 2632.1 2049.6 1395.2 1078.7 845.0 604.1 478.2 377.6 269.7 165.4 
79.1 0.0 
2437.9 2542.2 2614.1 2610.5 2553.0 2473.9 2279.7 2121.5 2132.3 2243.8 2445.1 2693.2 2991.7 3408.8 4012.9 4466.0 4976.6 5408.1 
5936.7 6404.1 6440.1 6281.8 5875.5 5131.2 3840.3 2840.7 2678.9 2132.3 1456.3 1107.5 855.8 618.5 485.4 391.9 294.9 187.0 
86.3 0.0 
2437.9 2531.4 2606.9 2617.7 2571.0 2517.1 2344.5 2175.5 2150.3 2258.2 2430.8 2671.7 2970.1 3336.9 3991.3 4484.0 4976.6 5393.7 
5875.5 6407.7 6576.7 6458.0 6138.0 5494.4 4408.4 3221.8 3024.1 2491.9 1913.0 1373.6 1035.6 780.3 582.5 456.7 352.4 208.6 
100.7 0.0 
2437.9 2527.8 2606.9 2646.5 2614.1 2585.4 2473.9 2290.5 2200.6 2254.6 2409.2 2635.7 2923.4 3272.2 3664.1 4210.7 4753.6 5199.5 
5713.7 6235.1 6627.0 6666.6 6429.3 5958.2 5034.1 3671.3 3444.8 2811.9 2283.3 1808.7 1413.1 1053.6 776.7 557.3 424.3 
262.5 111.5 0.0 
2437.9 2535.0 2614.1 2682.5 2704.0 2704.0 2664.5 2538.6 2402.0 2376.8 2481.1 2686.1 2977.3 3329.7 3718.0 4124.4 4642.2 5156.4 
5649.0 6127.2 6605.5 6918.3 6878.7 6573.1 5958.2 4681.7 4379.7 3283.0 2481.1 2006.5 1614.5 1287.3 1042.8 805.5 596.9 
424.3 154.6 0.0 
2437.9 2520.6 2603.4 2696.8 2768.8 2815.5 2847.9 2829.9 2758.0 2711.2 2761.6 2912.6 3160.7 3498.7 3905.0 4350.9 4793.2 5195.9 
5613.0 5972.6 6357.4 6799.6 7047.8 6990.2 6630.6 5969.0 5746.1 4573.8 2912.6 1851.8 1423.9 1121.9 855.8 668.8 478.2 
309.2 140.2 0.0 
2437.9 2517.1 2599.8 2707.6 2837.1 2955.7 3056.4 3164.3 3225.4 3265.0 3354.9 3509.5 3739.6 4081.2 4480.4 4908.3 5296.6 5638.2 
5850.4 6033.7 6202.7 6468.8 6939.9 7623.1 8029.4 8108.5 8083.3 7759.7 6364.6 4149.5 2312.1 1477.9 1125.5 837.8 
550.2 291.3 115.1 0.0 
2437.9 2502.7 2585.4 2696.8 2837.1 3013.3 3211.0 3430.4 3664.1 3897.8 4077.6 4268.2 4537.9 4857.9 5271.4 5667.0 6030.1 
6260.3 6483.2 6594.7 6713.3 6918.3 7288.7 7882.0 8899.6 9780.6 9809.3 9298.7 7957.5 6407.7 4660.1 2714.8 1481.5 
978.1 690.4 445.9 169.0 0.0 
2437.9 2495.5 2578.2 2693.2 2844.3 3009.7 3214.6 3441.2 3700.1 3962.6 4203.5 4404.8 4667.3 4998.1 5397.3 5789.2 6148.8 
6357.4 6580.3 6706.2 6824.8 7033.4 7396.5 7971.9 8949.9 9787.7 9784.1 9334.7 8015.0 6407.7 4487.5 2610.5 1467.1 
949.3 690.4 456.7 172.6 0.0 
2437.9 2481.1 2563.8 2671.7 2826.3 2998.9 3225.4 3502.3 3843.9 4261.0 4721.3 5224.7 5796.4 6393.3 6936.3 7378.6 7623.1 
7748.9 7806.5 7741.7 7756.1 7896.4 8007.8 8086.9 7659.0 6885.9 6727.7 6260.3 5774.8 4509.1 2675.3 1539.0 1082.3 
744.3 560.9 420.7 187.0 0.0 
2437.9 2463.1 2527.8 2635.7 2761.6 2923.4 3135.5 3372.9 3682.1 4052.5 4480.4 4933.4 5480.0 6048.1 6630.6 7144.8 7515.2 
7766.9 7903.5 7932.3 8036.6 8273.9 8550.8 8554.4 8069.0 7400.1 7252.7 6512.0 5195.9 3682.1 2455.9 1639.7 1053.6 
676.0 445.9 287.7 118.7 0.0 
2437.9 2459.5 2506.3 2606.9 2722.0 2873.0 3049.2 3261.4 3523.9 3833.1 4228.7 4631.4 5095.2 5544.7 6030.1 6447.3 6738.5 
6878.7 6954.3 6939.9 6979.4 7155.6 7389.4 7432.5 7134.0 6627.0 6526.4 5925.9 4832.7 3653.3 2589.0 1733.2 1089.5 
665.2 395.5 266.1 97.1 0.0 
2437.9 2452.3 2488.3 2563.8 2657.3 2768.8 2909.0 3074.4 3261.4 3484.3 3743.2 4041.7 4343.7 4631.4 4929.8 5185.1 5332.6 
5325.4 5278.6 5163.6 5073.7 5149.2 5311.0 5422.5 5339.7 5124.0 5066.5 4721.3 3941.0 2966.5 2020.8 1301.7 927.7 
661.6 478.2 323.6 129.4 0.0 
2437.9 2416.4 2409.2 2420.0 2434.4 2427.2 2405.6 2380.4 2337.3 2301.3 2286.9 2294.1 2322.9 2373.2 2463.1 2535.0 2578.2 2553.0 2455.9 
2322.9 2171.9 2042.4 1920.2 1801.5 1646.9 1492.3 1456.3 1330.4 1193.8 1075.1 970.9 866.6 762.3 640.1 543.0 431.5 197.8 0.0 
2437.9 2380.4 2315.7 2222.2 2110.7 1988.5 1887.8 1823.1 1794.3 1794.3 1823.1 1859.0 1905.8 1974.1 2024.4 2082.0 2103.5 2096.3 2035.2 
1884.2 1711.6 1549.8 1406.0 1265.7 1139.9 1032.0 1021.2 963.7 895.4 830.6 765.9 697.6 618.5 525.0 435.1 334.4 136.6 0.0 
2437.9 2340.9 2193.4 1995.7 1823.1 1740.4 1729.6 1761.9 1787.1 1797.9 1801.5 1797.9 1805.1 1797.9 1790.7 1783.5 1758.3 1711.6 1636.1 
1535.4 1398.8 1269.3 1143.5 1039.2 956.5 891.8 877.4 830.6 780.3 726.3 661.6 589.7 510.6 409.9 298.5 190.6 82.7 0.0 
2437.9 2304.9 2078.4 1815.9 1700.8 1718.8 1787.1 1830.3 1848.2 1848.2 1830.3 1805.1 1769.1 1729.6 1693.6 1650.5 1592.9 1521.0 1445.5 
1362.8 1265.7 1172.2 1089.5 1024.8 963.7 906.1 895.4 830.6 791.1 762.3 751.5 694.0 618.5 492.6 352.4 215.7 129.4 0.0 
2437.9 2268.9 1966.9 1711.6 1686.4 1772.7 1855.4 1902.2 1913.0 1895.0 1855.4 1805.1 1758.3 1708.0 1632.5 1553.4 1477.9 1413.1 1330.4 
1247.7 1172.2 1107.5 1057.2 1014.0 934.9 877.4 870.2 834.2 809.1 884.6 916.9 866.6 787.5 661.6 478.2 330.8 248.1 0.0 
2437.9 2240.2 1887.8 1664.9 1715.2 1826.7 1916.6 1963.3 1970.5 1938.1 1880.6 1808.7 1736.8 1654.1 1571.4 1485.1 1391.6 1298.1 1208.2 
1121.9 1057.2 1010.4 967.3 891.8 845.0 787.5 780.3 744.3 758.7 863.0 823.4 751.5 668.8 564.5 424.3 356.0 258.9 0.0 
2437.9 2207.8 1837.4 1650.5 1729.6 1859.0 1956.1 2006.5 2006.5 1970.5 1898.6 1812.3 1718.8 1603.7 1517.4 1427.5 1308.9 1186.6 1096.7 
1032.0 1003.2 942.1 888.2 827.0 769.5 712.0 704.8 679.6 733.5 769.5 694.0 604.1 521.4 417.1 348.8 320.0 194.2 0.0 
2437.9 2215.0 1823.1 1654.1 1744.0 1880.6 1977.7 2020.8 2020.8 1981.3 1905.8 1815.9 1704.4 1560.6 1456.3 1366.4 1226.2 1111.1 1028.4 
992.4 952.9 909.7 855.8 801.9 744.3 686.8 679.6 668.8 726.3 704.8 618.5 586.1 528.6 417.1 338.0 280.5 151.0 0.0 
2437.9 2218.6 1794.3 1646.9 1747.6 1877.0 1966.9 2010.0 2006.5 1963.3 1898.6 1812.3 1690.0 1560.6 1456.3 1359.2 1222.6 1103.9 1014.0 
992.4 934.9 898.9 837.8 787.5 729.9 679.6 668.8 661.6 719.2 690.4 604.1 564.5 496.2 370.4 316.4 262.5 136.6 0.0 
